Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
SHS14 - Rack and pinion Drive
Bill of material
SHS14A-L10-S900-BC-T40-C1-N
MODEL
Ontology Model
SHS14
ST
Slider Type
LEAD
Rock And Pinion Lead
mm
S
Effective Stroke
mm
Enter value for S
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
PIN
Pin
SO
Special options
N : Non-standard Model
L
1240 mm
A
100 mm
M
5 mm
N
14 mm
B
0 mm
C
387 mm
WEIGHT
Weight
17.50 kg
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D