Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JIEAN ROBOT
Description
SHS22 - Rack and pinion Drive
Bill of material
SHS22A-L13-S900-BC-T75-C1-N
MODEL
Ontology Model
SHS22
ST
Slider Type
LEAD
Rock And Pinion Lead
mm
S
Effective Stroke
mm
Enter value for S
Effective Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
OS
Origin sensor
LS
Limit Sensor
SO
Special options
N : Non-standard Model
PIN
Pin
L
1394 mm
A
200 mm
M
5 mm
N
14 mm
B
0 mm
C
0 mm
WEIGHT
Weight
46.20 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D