Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 130TUR+ - Reversible brine-to-water heat pump for indoor installation. 130 kW heat output.
Bill of material
SI 130TUR+-361770
TYP
Order reference
SI 130TUR+
ARTNR
Article Number
361770
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
24.5 m3/h
PLHS
Pressure loss heat source
21500
TTH
Thread type heating
R
HC
Heating connection
3 Inch
HWT
Heating water throughput
19.0 m3/h
PLHWT
Pressure loss heating water throughput
13000 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
46.6 A
GW
Gross weight
830 kg
INFO
Web
Info
Recommendations
Loading ...
Download CAD models
Previews
3D
2D