Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SI5007 - IO-Link - Compact flow sensors in stainless steel housing
Bill of material
SI5007
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SI5007: Flow monitor; PNP; switching signal; IO-Link; Setting range (Liquids / G
DESCLONG
Long Description
Flow monitor; PNP; switching signal; IO-Link; Setting range (Liquids / Gases) 3...300 cm/s / 200...3000 cm/s; Medium temperature -25...80 °C; Pressure rating 300 bar; M18 x 1,5 internal thread; Connector
BN
Bestellnummer
SI5007
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SID10ADBFPKG/US-100
ERPGRSUPPLIER
ERP Group Supplier
G1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D