Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA double hook - Sanitary accessories
Bill of material
BA59VC282
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
76 mm
H
Height
32 mm
L
Length
39 mm
GW
Installation height
1.1 m
NW
Net weight
0.17 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC282
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D