Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA soap dispenser chrome plated bottle - Sanitary accessories
Bill of material
BA59VC228
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Dimensions
0.47 l
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
76 mm
H
Height
192.4 mm
L
Length
105 mm
GW
Installation height
1 m
NW
Net weight
0.48 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
8479.9092
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC228
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D