Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA soap dispenser combo - Sanitary accessories
Bill of material
BA59VC518
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WF
Web color variant
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
157.5 mm
H
Height
137 mm
L
Length
109 mm
GW
Installation height
1 m
NW
Net weight
0.85 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
8479.9092
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC518
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D