Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA soap dispenser - Sanitary accessories
Bill of material
BA59VC525
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WF
Web color variant
WSM
Wall / standing model
Wall model (drilling/gluing)
W
Width
77 mm
H
Height
137 mm
L
Length
109 mm
GW
Installation height
1 m
NW
Net weight
0.50 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
8479.9092
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC525
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D