Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
SIGNA toilet brush - Sanitary accessories
Bill of material
BA59VC254
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Variant
With closing lid
WSM
Wall / standing model
Wall model (drilling/gluing)
W
stair width
88 mm
H
Height
384 mm
L
Length
110 mm
GW
Installation height
0.2 m
NW
Net weight
0.82 kg
M
Main customs material
Plastic
CTN
Customs tariff number CH
9603.9090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA59VC254
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D