Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wippermann
Description
Simplex roller chains type series GL (straight plates) - Simplex roller chains type series GL (straight plates, American type)
Bill of material
2601 060G 0000
CNSORDERNO
Article number
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain
WIP
Wip
ISO
P
Pitch
19.05 mm
B1
Inner width min.
12.57 mm
B2
Inner link width max.
mm
B3
Outer plate width min.
mm
D1
Roller Ø max.
11.91 mm
D2
Pin Ø max.
5.94 mm
G
Plate height max.
18 mm
L1
Width over pin max.
mm
K
Projection over connecting link max.
4.6 mm
F
Bearing area
cm2
FBISO
Breaking load ISO min.
31.3 kN
FBWIPP
Breaking load Wip min.
41 kN
CNSMASSEXACT
Weight
kg/m
VG
Connecting links
11
ECLASS
eClass No.
23-17-04-03
ZTNR
Customs Tariff No.
73151190
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D