Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
SitaDSS Fireguard®Screw-on flange with Airstop - Fire protection outlet
Bill of material
SitaDSS Fireguard screw-on flange with Airstop DN70 F302499
PREVIEW
Preview
ARTNR
Article number
F302499
LOGLEVEL
LOG Level
DESC
Description main article
SitaDSS Fireguard® screw-on flange with Airstop, DN70 , 105 - 570 mm
ZUB
Supplies
H
Height
mm
Enter value for H
Height
mm
cm
inch
ft
DN
Nominal diameter
70 mm
OD
External diameter
75 mm
A
Support length
550 mm
DK
Opening/Core borehole
185 mm
ANS
Connection
Screw-on flange
AM
Recess dimension
150 x 150 mm
UWMIN
Bridging of thermal insulation min.
105 mm
UWMAX
Bridging of thermal insulation max.
570 mm
DA
Kind of roof
Nonventilated flat roof
EA
Kind of drainage
Siphonic drainage
SA
Refurbishment
no
GDF
used roof area
no
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
SRWR
Vertical/Angled
Vertical
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
yes
NBB
Non-flammable
no
SF
Screw-on flange
yes
MANS
Connection sleeve
no
BHB
Heated
no
BF
Nozzel cross section
round
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
no
TID
pot inner diameter
146 mm
TBMIN
Temperature resistance, min.
-20 °C
MAT
Material
Sheet steel, polyethylene, polyurethane
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA200ID03
Nozzle execution
Vertical
SA250ID03
Kind of drainage
negative pressure
SA260ID03
Nozzel gradient
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
Plastic
SA450ID03
Drain surfaces (basic body)
untreated
SA500ID03
Option of sealing
with clamping flange (press sealing flange)
SA550ID03
Drain trap
without drain trap
SA700ID04
Product description
SitaDSS Fireguard® screw-on flange with Airstop, DN70 , 105 - 570 mm
SA700ID06
Set article from combination of outlet and extension unit
yes
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
F302499
SA810ID06
GTIN number
4027563046500
Recommendations
Loading ...
Download CAD models
Previews
3D
Characteristics Graph
2D