Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
SitaDSS Multi Vertical Without Airstop - Siphonic drainage outlet
Bill of material
SitaDSS Multi Vertical Without Airstop 423399
PREVIEW
Preview
ARTNR
Article number
423399
LOGLEVEL
LOG Level
ZUB
Supplies
ARTZUB
Description of accessories
DESC
Description main article
SitaDSS Multi without Airstop, DN 80
H
Height
mm
HE
Height adjustment
mm
DN
Nominal diameter
80 mm
OD
External diameter
83 mm
A
Support length
277 mm
DK
Opening/Core borehole
250 mm
ANS
Connection
screw-on flange construction
DA
Kind of roof
Ventilated flat roof, insulated roof, inverted roof
EA
Kind of drainage
Siphonic drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
no
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
yes
LFEW
Pipe direction/ drainage (internal, external)
Internal piping, internal drainage
SRWR
Vertical/Angled
Vertical
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
SF
Screw-on flange
yes
MANS
Connection sleeve
no
MAT
Material
Cast iron
BHB
Heated
no
BF
Nozzel cross section
round
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
yes
TID
Pot inner diameter
189 mm
TBMAX
Temperature resistance, max.
80 °C
TBMIN
Temperature resistance, min.
-20 °C
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaDSS Multi
SA200ID03
Nozzle execution
Vertical
SA250ID03
Kind of drainage
negative pressure
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
Cast iron
SA450ID03
Surface of roof outlet
powder coated
SA500ID03
Option of sealing
with clamping flange (press sealing flange)
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SitaDSS Multi without Airstop, DN 80
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
423399
SA810ID06
GTIN number
4027563694206
SA810ID10
Description/supplementary text for the order number
SitaDSS Multi siphonic drainage rainwater outlet without Airstop, made of cast iron, material EN-GJL-200 to DIN EN 1253 with enhanced quality standard to RAL quality mark GZ-694, in sizes DN 80. Discharge rate 23.8 l/s at 55 mm retaining height. For direct connection to SML pipes, for siphonic drainage, with internal struts to support the frame with boreholes for securing the roof outlet in the substructure, with loose flange to DIN 18195 with weepholes, two sealing connection sleeves, six stainless steel screwed-in threaded rods M12, washers, brass hexagonal screws and caps for clamping bitumen, plastic or EPDM roofing membranes. To be used in combination with the SitaDSS Multi retaining element only. Supply and install to professional standards.
Recommendations
Loading ...
Download CAD models
Previews
3D
Characteristics Graph
2D