Catalog navigation
Селекция на CAD модел
Налични продукти: 21
HELP_VARIABLE
Company
Sita
Description
SitaIndra Emergency drainage set mineral wool insulating body - Emergency drainage outlet
Bill of material
SitaIndra Emergency drainage set mineral wool insulating body DN70 108400
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
DN
Nominal diameter
70 mm
OD
External diameter
75 mm
A
Nozzel length
mm
ANS
Connection
DA
Kind of roof
Nonventilated flat roof
ZAB
Additional application areas
Terrace
EA
Kind of drainage
Conventional drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
yes
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
External piping
SRWR
Vertical/Angled
horizontal
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
no
SF
Screw-on flange
no
MANS
Connection sleeve
yes
MAT
Material
Polyurethane
BHB
Heated
no
BF
Nozzel cross section
round
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
yes
TID
pot inner diameter
189 mm
TBMAX
Temperature resistance, max.
80 °C
TBMIN
Temperature resistance, min.
-20 °C
BK
Material class
Euroclass A1 /A1 non-flammable |Euroclass E / B2 normal flammability
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaIndra
SA200ID03
Nozzle execution
horizontal
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Nozzel gradient
80°-100°
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
with thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
Plastic
SA450ID03
Surface of roof outlet
untreated
SA500ID03
Option of sealing
with factory provided connection sleeve
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
SitaIndra parapet outlet, angled, made of polyurethane, thermally insulated, according to DIN EN 1253 with enhanced quality standard according to RAL quality mark GZ-694, in size DN 70, discharge rate 3.6 l/s at 35 mm retaining height as waterspout and 9.9 l/s at 35 mm retaining height and connected DN 70 downpipe, with stainless steel connection pipe and safety clamp, vapour barrier plate for secure connection to the vapour barrier and two-part insulating body made of mineral wool with a thermal conductivity lambda=0.040 W/mK and a compressive strength of 70 kPa, size: 500 x 1000 x 120 mm. For conventional drainage, with large foamed-in connection sleeve of choice (495 x 495 mm) to suit the roofing membrane and with fixing ring for additional securing of the connection sleeve and to hold the supplied retaining element, supply and install to professional standards.
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D