Catalog navigation
CADモデル選択
選択可能な製品数: 18
HELP_VARIABLE
Company
Sita
Description
SitaTurbo - Max
Bill of material
SitaTurbo Max 18060099
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
SQ
Pipe cross-section
120 x 60 mm
A
Design
mm
BF
Design
mm
FH
Loose flange height
mm
F
Colour
Silber
OF
Surface
Glatt Gebeizt
DK
Opening/Core borehole
170 mm
ABF
General properties
Oberflächen frei von scharfen Kanten
DA
Kind of roof
Nonventilated flat roof
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Conventional drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
yes
UDF
unused roof area
yes
FG
Roof outlet
yes
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
External piping
SRWR
Vertical/Angled
horizontal
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
SF
Screw-on flange
yes
MANS
Connection sleeve
no
MAT
Material
Rust-proof stainless steel
BHB
Heated
no
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
TBMIN
Temperature resistance, min.
-20 °C
BLK
Load rating class
H 1,5 - max. 150 kg / 1,5 kN
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaTurbo
SA200ID03
Nozzle execution
horizontal
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Nozzel gradient
80°-100°
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
stainless steel
SA500ID03
Option of sealing
with clamping flange (press sealing flange)
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA700ID18
Load rating class drains, covers and top frames
H 1,5
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
Characteristics Graph
2D