IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SJ2160-5CU-C2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SJ2000 4 Port Solenoid Valve
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sj2000/manifold_base/sj2000_valve.prj},{NB=SJ2160-5CU-C2},{ACTUATION=1},{PILOT=},{BVALVE=},{COIL=},{CONNECTION=},{VOLTAGE=5},{COMSPEC=},{ENTRY=C},{SUPPRESSOR=U},{SWITCH=},{OVERRIDE=},{ABSIZE=C2},{SWIRING=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SJ2000_VALVE - Valve/For Manifold Mounting
Bill of material
SJ2160-5CU-C2
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
PILOT
Pilot specification
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
BVALVE
Back pressure check valve
(-) None
(K) Built-in
(-) None
(K) Built-in
COIL
Coil specification
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
CONNECTION
Connection
(-) Plug-in
(N) Non-plug-in
(-) Plug-in
(N) Non-plug-in
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
COMSPEC
Common specifications
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
ENTRY
Connector entry
(C) Dedicated for centralized wiring
(F) Dedicated for centralized wiring, cable type
(M) Individual wiring, With lead wire Length 300 mm
(MN) Individual wiring, Without lead wire (With connector, socket)
(MO) Individual wiring, Without connector
(C) Dedicated for centralized wiring
(F) Dedicated for centralized wiring, cable type
(M) Individual wiring, With lead wire Length 300 mm
(MN) Individual wiring, Without lead wire (With connector, socket)
(MO) Individual wiring, Without connector
SUPPRESSOR
Light/surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Polar type)
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Polar type)
SWITCH
With switch
N/A
N/A
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
ABSIZE
A/B port size
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(M3) M3x0.5
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
(C2) Straight,Dia 2 One-touch fitting
(C4) Straight,Dia 4 One-touch fitting
(N1) Straight,Dia 1/8 One-touch fitting
(N3) Straight,Dia 5/32 One-touch fitting
(M3) M3x0.5
(L2) Elbow fitting assembly (Upward entry),Dia 2 elbow fitting assembly
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(LN1) Elbow fitting assembly (Upward entry),Dia 1/8 elbow fitting assembly
(LN3) Elbow fitting assembly (Upward entry),Dia 5/32 elbow fitting assembly
(B2) Elbow fitting assembly (Downward entry),Dia 2 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(BN1) Elbow fitting assembly (Downward entry),Dia 1/8 elbow fitting assembly
(BN3) Elbow fitting assembly (Downward entry),Dia 5/32 elbow fitting assembly
SWIRING
Single solenoid wiring specification
(-) Single wiring
(D) Double wiring
(-) Single wiring
(D) Double wiring
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D