IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SJ3160A-5CU-C4
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SJ3000 4 Port Solenoid Valve
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sj3000/manifold_base/sj3000a_valve.prj},{NB=SJ3160A-5CU-C4},{ACTUATION=1},{VOLTAGE=(5) 24 VDC},{ENTRY=(C) Dedicated for centralized wiring},{SUPPRESSOR=(U) With light/surge voltage suppressor (Non-polar)},{OVERRIDE=},{ABSIZE=C4}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SJ3000A_VALVE - Solenoid Valve:Large Flow Type/For Manifold Mounting
Bill of material
SJ3160A-5CU-C4
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(1) 2-position single
(2) 2-position double
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Connector entry
(C) Dedicated for centralized wiring
SUPPRESSOR
Light/surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
(-) Non-locking push type
(D) Push-turn locking slotted type
(F) Slide locking type
ABSIZE
A/B port size
(C4) Straight,Dia 4 One-touch fitting
(C6) Straight,Dia 6 One-touch fitting
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(L6) Elbow fitting assembly (Upward entry),Dia 6 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(B6) Elbow fitting assembly (Downward entry),Dia 6 elbow fitting assembly
(C4) Straight,Dia 4 One-touch fitting
(C6) Straight,Dia 6 One-touch fitting
(L4) Elbow fitting assembly (Upward entry),Dia 4 elbow fitting assembly
(L6) Elbow fitting assembly (Upward entry),Dia 6 elbow fitting assembly
(B4) Elbow fitting assembly (Downward entry),Dia 4 elbow fitting assembly
(B6) Elbow fitting assembly (Downward entry),Dia 6 elbow fitting assembly
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D