Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Metalwork
Description
SKILLAIR 400 Progressive starter
Bill of material
6171002A
CODE
Code
6171002A
SIZE
Size
400
DC
Description
APR 400 PNEUMATIC WITHOUT END PLATES
G
Threaded port
TOC
Type of control
A
225÷255 mm
B
193 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
H
105.4 mm
I
80.0 mm
L
M6 hole mm
M
relief
G1" mm
P
119 mm
R
(pilot - pneumatic version)
M5 mm
INFO
Catalogue
Catalogue
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D