Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-IKYSA, SH-IKYSA, SHD-IKYSA - (Precision Cleaning) Angle Plates - Welded, Configurable Hole Positions - Configurable Hole Position
Bill of material
SL-IKYSA200-A60-B50-X35-Y35-G30
PN
Part Number
TYPE
Type
SL-IKYSA
CM
Cleaning Method
H
mm
A
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
W
100 mm
T
mm
T1
mm
E
mm
AA
a
mm
HH
h
mm
D
10 mm
DD
d
11 mm
ALT1
Eliminating Dowel Holes
ALT2
LN Slotted Hole
ALT3
HN Slotted Hole
ALT4
Tapped Hole
Recommendations
Loading ...
Download CAD models
Previews
3D
2D