Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
SL-KJRBS, SH-KJRBS, SHD-KJRBS - Precision Cleaning Bushings for Inspection Jigs for Resin Panels - Round Type
Bill of material
SL-KJRBS20-P4.00-L6-S1.00
PN
Part Number
CO
Cleaning Options
D
mm
P
P 0.05mm Increment
mm
Enter value for P
P 0.05mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
0.000 mm
R
R 0.1mm Increment
0.000 mm
S
S 0.05mm Increment
mm
Enter value for S
S 0.05mm Increment
mm
cm
inch
ft
D1
mm
ALT2
Flats Machining
Recommendations
Loading ...
Download CAD models
Previews
3D
2D