Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
SL0301 - airflow sensors
Bill of material
SL0301
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
SL0301: Airflow monitor; switching signal; Setting range 100...1000 cm/s; Medium
DESCLONG
Long Description
Airflow monitor; switching signal; Setting range 100...1000 cm/s; Medium temperature -10...50 °C; Pressure rating 1 bar; Ø 23 mm; cable
BN
Bestellnummer
SL0301
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SLG23CEEAKOA/PH
ERPGRSUPPLIER
ERP Group Supplier
G4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D