Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SLD11 - Guide Shaft, Tube Type, One End Internal Thread Type
Bill of material
SLD11-D6-L20-M3
CODE
Code
SLD11
TYPE
Type
One-end internal thread type
MAT
Material
SUJ2
HEA
Heat Treatment
High-Frequency Quenching, Effective Hardened Layer Depth ¨R0.6, Quenching Hardness Hrc56~
SUR
Surface Treatment
3-5
D
mm
DTOL
D Tolerance
-0.004/-0.012
L
mm
Enter value for L
mm
cm
inch
ft
M
DD
d
2 mm
C
0.5 mm
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D