Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-R47M
Bill of material
SLPPI03-12-R47M
PN
Part Number
SLPPI03-12-R47M
DESC
Description
High Power Inductor, 0.47uH, 25 Ohm, 4.2A, Surface Mount, Bulk
ISAT
I sat
7,2 A
IRMS
I rms
4,2 A
INDUCTANCE
Inductance
0,47 µH
DCR
25 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Recommendations
Loading ...
Download CAD models
Previews
3D
2D