Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-15-R33M
Bill of material
SLPPI03-15-R33M
PN
Part Number
SLPPI03-15-R33M
DESC
Description
High Power Inductor, 0.33uH, 18 Ohm, 6.5A, Surface Mount, Bulk
ISAT
I sat
11,5 A
IRMS
I rms
6,5 A
INDUCTANCE
Inductance
0,33 µH
DCR
18 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
3.4 * 3.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Recommendations
Loading ...
Download CAD models
Previews
3D
2D