Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-1R5M
Bill of material
SLPPI04-12-1R5M
PN
Part Number
SLPPI04-12-1R5M
DESC
Description
High Power Inductor, 1.5uH, 62 Ohm, 3.5A, Surface Mount, Bulk
ISAT
I sat
5,4 A
IRMS
I rms
3,5 A
INDUCTANCE
Inductance
1,5 µH
DCR
62 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Recommendations
Loading ...
Download CAD models
Previews
3D
2D