Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-4R7M-TR
Bill of material
SLPPI04-12-4R7M-TR
PN
Part Number
SLPPI04-12-4R7M-TR
DESC
Description
High Power Inductor, 4.7uH, 143 Ohm, 1.8A, Surface Mount, Tape and Reel
ISAT
I sat
2,8 A
IRMS
I rms
1,8 A
INDUCTANCE
Inductance
4,7 µH
DCR
143 Ohm
MAXHEIGHT
Max Height
1 mm
DIMENSIONSMAX
Dimensions Max
4.4 * 4.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D