Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-R68M-TR
Bill of material
SLPPI05-15-R68M-TR
PN
Part Number
SLPPI05-15-R68M-TR
DESC
Description
High Power Inductor, 0.68uH, 14.5 Ohm, 8A, Surface Mount
ISAT
I sat
13 A
IRMS
I rms
8 A
INDUCTANCE
Inductance
0,68 µH
DCR
14,5 Ohm
MAXHEIGHT
Max Height
1,3 mm
DIMENSIONSMAX
Dimensions Max
5.5*5.2 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Recommendations
Loading ...
Download CAD models
Previews
3D
2D