Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI06-02-2R2M-TR
Bill of material
SLPPI06-02-2R2M-TR
PN
Part Number
SLPPI06-02-2R2M-TR
DESC
Description
High Power Inductor, 2.2uH, 22.5 Ohm, 6.5A, Surface Mount
ISAT
I sat
9 A
IRMS
I rms
6,5 A
INDUCTANCE
Inductance
2,2 µH
DCR
22,5 Ohm
MAXHEIGHT
Max Height
1,8 mm
DIMENSIONSMAX
Dimensions Max
7.1*6.6 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Tape and Reel
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D