Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-12-2R2M
Bill of material
SLPPI2520-12-2R2M
PN
Part Number
SLPPI2520-12-2R2M
DESC
Description
High Power Inductor, 2.2uH, 90 Ohm, 2A, Surface Mount, Bulk
ISAT
I sat
2,3 A
IRMS
I rms
2 A
INDUCTANCE
Inductance
2,2 µH
DCR
90 Ohm
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONSMAX
Dimensions Max
2.5 * 2.0 mm
SHIELDING
Shielding
Yes
PACKAGING
Packaging
Bulk
Recommendations
Loading ...
Download CAD models
Previews
3D
2D