Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
SLR - SLR Standing Seam
Bill of material
SLR-12-0-CR-120HPS20 ga (.91mm)GAL
PR
Product Range
SLR Standing Seam
PROFILE
Profile
LODLEVEL
LOD Level
L
Length
Inch
OAL
Overall Length
5' ft.
A
Cover Width
12" in. (305 mm) Inch
B
Panel Depth
2" in. (51 mm) Inch
CLIP
Clip
APL
Application
MAT
Material
T
Thickness
COL
Color
PDF
PDF Download
Morin Product Selector PDF Download
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D