Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-SM Type - Socket
Bill of material
MC-05SM SUS NBR
CNSORDERNO
Order number
MC-05SM SUS NBR
ASSYNO
Assy No.
CB21053
S
Application
M5 x 0.8
MT
Material
SUS
M
Mass
6.8 g
L
(24.5) mm
D
ΦD
9.5 mm
A
4.5 mm
T
M5 x 0.8 mm
H
H (WAF)
Hex.9
B
ΦB
2.5 mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D