Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Small screw jack set with spring finger - -
Bill of material
322006
BEST
Order No.
322006
NUTEN
Slots
T-Slot 5 mm
VERSTELL
Range
50 mm
B
width
12 mm
H
Height
56.6 mm
H1
Height
10 mm
L
Length
81 mm
SW
width across flats
10 mm
BS
Description
Information
Infotext
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D