Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
JW Winco
Description
SN 974 A - Rattle Mounts Steel, With Threaded Stud, Type A, without Slot Inch
Bill of material
Rattle Mount SN 974-1.75-3/8x16-1.25-A
PARTNUMBER
WINCO PARTNUMBER
D1
1.75 Cal
D2
Thread
3/8x16
L1
Cal
L2
0.50 Cal
LO
Maximum Load
2224.11 N
WEIGHT
Weight
0.00000 kg
CTN
US-Customs Tariff Number
8487900080
ROHS
INFOWINCO
Product details
Product details
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D