Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
SN-BH Type - Socket
Bill of material
90SN-BH STEEL NBR
CNSORDERNO
Order number
90SN-BH STEEL NBR
ASSYNO
Assy No.
CB28623
S
Application (Hose)
Φ9 x Φ15 mm
HT
Wall thickness of the hose
3±0.3 mm
MT
Material
STEEL
M
Mass
147 g
L
(64.5) mm
D
ΦD
(26.5) mm
H1
H1 (WAF)
Hex.24 mm
H2
H2 (WAF)
Hex.24 mm
B
ΦB
8.5 mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D