IFC 4.0
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1582-40
STRACK
03. Allgemeines Zubehör
3.7. Tragelemente
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{strack/z_kat/z_07/sn100223.prj},{NB=SN1582-40 Tragwange mit Bolzen, mit Fallringsicherung},{PDF=PDF},{D1=40},{Z1MAX=5000},{B2=150},{B3=52.0},{B4=22.5},{B5=0},{B6=45},{B7=60},{D2=42},{D3=22.0},{D4=33},{H2=100},{H3=95},{H4=60},{L1=210},{L2=55},{L3=50},{L4=25},{L5=40.0},{L6=87},{L7=187.0},{R1=12},{R2=20},{DIN_EN_ISO_4762-8.8=M20x120},{T4=22},{D7=50},{D8=18},{BL1=155},{BL7=10},{BL8=12},{SD1=10},{SD2=10},{D11=30},{D12=40},{D13=28},{FORM=A},{PPATH=sn10022301.prj},{SNPR=MIN},{ARTNR=58399}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
STRACK
Description
SN1582 - Tragwange mit Bolzen, mit Fallringsicherung
Bill of material
SN1582-40
PDF
PDF-INFO
PDF
D1
(d1)
40
40
mm
Z1MAX
(Z1max)
5000
5000
kg
B2
(b2)
150
150
mm
B3
(b3)
52.0
52.0
mm
B4
(b4)
22.5
22.5
mm
B5
(b5)
0
0
mm
B6
(b6)
45
45
mm
B7
(b7)
60
60
mm
D2
(d2)
42
42
mm
D3
(d3)
22.0
22.0
mm
D4
(d4)
33
33
mm
H2
(h2)
100
100
mm
H3
(h3)
95
95
mm
H4
(h4)
60
60
mm
L1
(L1)
210
210
mm
L2
(L2)
55
55
mm
L3
(L3)
50
50
mm
L4
(L4)
25
25
mm
L5
(L5)
40.0
40.0
mm
L6
(L6)
87
87
mm
L7
(L7)
187.0
187.0
mm
R1
(r1)
12
12
mm
R2
(r2)
20
20
mm
DIN_EN_ISO_4762-8.8
(DIN_EN_ISO_4762-8.8)
M20x120
M20x120
T4
(T4)
22
22
mm
D7
(D7)
50
50
mm
D8
(D8)
18
18
mm
BL1
(BL1)
155
155
mm
BL7
(BL7)
10
10
mm
BL8
(BL8)
12
12
mm
SD1
(SD1)
10
10
mm
SD2
(SD2)
10
10
mm
D11
(D11)
30
30
mm
D12
(D12)
40
40
mm
D13
(D13)
28
28
mm
FORM
(Form)
A
A
PPATH
(PPATH)
sn10022301.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
58399
58399
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D