Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
SN6-45 - SCHNEEBERGER
Bill of material
Grease nipple M6 acc. DIN 71412-B
D
Thread
6.000 mm
DK
Screw core diameter
4.773 mm
S
Width across flats
7.000 mm
S2
Square end centre part
9.000 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D