Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Spare toilet paper holder for two rolls - Sanitary accessories
Bill of material
BA40VC356
BNR
Order number
BA40VC356
PD
Product description
BODENSCHATZ spare toilet paper holder for two rolls
ARTNR
Article number
101031
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
60 mm
H
Height
207.5 mm
L
Length
100 mm
GW
Installation height
0.3 m
NW
Netto weight
0.2 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC356/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D