Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Spare toilet paper holder - Sanitary accessories
Bill of material
BA40VC358
BNR
Order number
BA40VC358
PD
Product description
BODENSCHATZ spare toilet paper holder
ARTNR
Article number
101425
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
60 mm
H
Height
117.5 mm
L
Length
100 mm
GW
Installation height
0.3 m
NW
Netto weight
0.17 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
74.182.020
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC358/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D