Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Spartan ALHW5005 - Spartan ALHW Double Reduction
Bill of material
0270-01331
PN
Part No.
0270-01331
MN
Model Number
ALHW5005
AS
Assembly Style
N/A
RATIO
Ratio
STYLE
Style
A
GT
Gear Type
N/A
FS
Frame Size
56C
OD
Output Diameter
1.000 Inch
DESCRIPTION
Description
ALHW5005 30.1/1 A 56C 1.000
PT
Product Type
Right Angle
PL
Product Line
Spartan Aluminum Helical-Worm
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
C
5.335 Inch
CD
1.969 Inch
CC
1.102 Inch
D
2.146 Inch
F
1.496 Inch
G
0.118 Inch
H
4-M6x9 mm
BC
B.C.
3.700 Inch
I
2.559 Inch
LQ
6.412 Inch
NN
3.188 Inch
T
1.000 Inch
V
2.677 Inch
IK
Input Keyway
3/16 x 3/32
OK
Output Keyway
1/4 SQ
AJ
5.875 Inch
AK
4.502 Inch
BD
6.500 Inch
BF
0.405 Inch
U
U Bore
0.625 Inch
WT
Wt.
9 Lbs.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D