Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL485025-100-2P-T
Bill of material
SPDL485025-100-2P-T
PN
Part Number
SPDL485025-100-2P-T
DESC
Description
2 Line SMD Common Mode Choke 100Ω impedance@100MHz
RC
Rated Current
6.5 A
SATURATION
Saturation
NA A
IMPEDANCE
Impedance
100
INDUCTANCE
Inductance
NA Uh
DCR
9mΩ Ohm
TESTFREQ
Test Frequency
100 MHz
TR
Temperature Rise
NA A
MAXHEIGHT
Max Height
2.5 mm
DIMMAX
Dimensions Max
5.0 x 4.8 mm
SHIELDING
Shielding
Yes
LP
Low Profile
Yes
LEMI
Low EMI
Yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D