Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
STAMPINGMASTERS
Description
Spiral bevel gear (gear ratio 1_1) - Spiral bevel gear tooth ratio 1:1
Bill of material
FHCWSB-3.0-2525-15
PN
ROHS
YES
TYPE
MA
material
S45C
ST
surface treatment
-
PR
pressure angle
20°
HA
Helix angle
35°
MO
Module
T
number of teeth
NUMBERING
gear number
D
Tolerance H7
mm
WED
網站
網站
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D