Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
SPM plus 138 - Fixture Membrane
Bill of material
SCHUNK-0471158 SPM plus 138
IDNR
ID
TYP
Description
ONLINE
Further product information
To the product page
DURMES
Diameter
149 mm
MAXSPA
Max. clamping force
50 kN
MINWERDUR
Min. workpiece diameter
36 mm
MAXWERDUR
Max. workpiece diameter
125 mm
WIEHOLGEN
Repeat accuracy
0.010 mm
SPAHUB
Clamping stroke
0.5 mm
WERSTO
Material
Aluminum
EIGENMASSE
Weight
1.500 kg
CNSCTN
Customs tariff number
84662098
Recommendations
Loading ...
Download CAD models
Previews
3D
2D