Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
spoe7_3308 - Signal Transformer
Bill of material
SPOE7-3308
PN
Part Number
SPOE7-3308
DESC
Description
Featuring a EP7 platform this PoE transformer is used in conjunction with other circuitry within the equipment for isolation and splitting the two power/digital signals. Designed for equipment or devices which are connecting to an Ethernet network and rely on ethernet cables to receive power and digital data signals for operation and processing respectively. Custom version available upon request.
PT
Product Type
Standard
POWER
Power
27 W
MOUNTING
Mounting
Surface Mount
INDUTANCEUH
Indutance
28,9 uH
PLATFORM
Platform
EP13 10PIN
TRPSEC
Turns ratio PRI: SEC
01:00,5
VOUT
Vout
15.0V
DCRP
DCR PRI
58
TRPAUX
Turns ratio PRI: AUX
01:00,3
LEAKAGE
Leakage
1
Recommendations
Loading ...
Download CAD models
Previews
3D
2D