Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Haberkorn
Description
Sprockets ASA 40 duplex 12,7 x 7,95 mm (08 A-2)
Bill of material
N03159
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D2
mm
A
mm
KG
kg
B2
21.4 mm
B1
b1
7 mm
C
1.6 mm
R3
r3
13.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D