Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
SPS100
Bill of material
SPS100TDX-050-0002-SRT-HA
CNSORDERNO
Order number
SPS100TDX-050-0002-SRT-HA
S
Stroke
mm
TE
Type of encoder
R
Resolution
μm
SPEC
Specification
μm
LS
Limit stroke
51(±25.5) mm
MES
Mechane-end stroke
52(±26) mm
MOT
Motor
SX100T-DC-X0
DIV
Driver input voltage
24~48 V
RT
Rated thrust/current
6.8N/1.1Arms N/Arms
AT
Accelerated thrust/current
27N/4.3Arms N/Arms
GS
Guide system
Cross-roller
SD
Stage dimensions
140×107×26 mm
ME
Motor/Encoder Cable Length
1000 mm
MP
Moving part mass
0.57 kg
SM
Stage mass (not including cables)
0.97 kg
TW
Transportable weight
300 N
RA
Repeated accuracy
≦±0.3 μm
ST
Straightness
≦2/25mm μm
A
140 mm
B
100 mm
C
- mm
D
- mm
E
8 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D