IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SQ2130-51-C4
SMC
bp1_solenoid_valve
4+5 port solenoid valve
SQ2000 5 Port Solenoid Valve
Manifold Base, Single Unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sq2000/manifold_base/sq2_3_valve2.prj},{NB=SQ2130-51-C4_V},{ACTUATION=1},{BODY=(3) Plug-in unit},{SEAL=0},{FUNCTION1=},{FUNCTION2=},{FUNCTION3=},{VOLTAGE=5},{OVERRIDE=},{CPORT=C4},{PORT=},{MBLOCK=},{CE=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
SQ2_3_VALVE - Valve/Plug-in Unit/For Manifold Mounting
Bill of material
SQ2130-51-C4
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port valve (N.C./N.C.)
(B) 4-position dual 3-port valve (N.O./N.O.)
(C) 4-position dual 3-port valve (N.C./N.O.)
BODY
Body type
(3) Plug-in unit
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION1
Function
(-) Standard type (0.4 W)
(B) Quick response type (0.95 W)
(-) Standard type (0.4 W)
(B) Quick response type (0.95 W)
FUNCTION2
Function: Negative common
(-) None
(N) Negative common
(-) None
(N) Negative common
FUNCTION3
Function: External pilot specifications
(-) None
(R) External pilot specifications
(-) None
(R) External pilot specifications
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(D) Slide locking type(Manual type)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(D) Slide locking type(Manual type)
CPORT
Cylinder port
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(L4) Dia 4 one-touch fitting
(L6) Dia 6 one-touch fitting
(L8) Dia 8 one-touch fittingd
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(N9) Dia 5/16 one-touch fitting
(LN3) Dia 5/32 one-touch fitting
(LN7) Dia 1/4 one-touch fitting
(LN9) Dia 5/16 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(L4) Dia 4 one-touch fitting
(L6) Dia 6 one-touch fitting
(L8) Dia 8 one-touch fittingd
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(N9) Dia 5/16 one-touch fitting
(LN3) Dia 5/32 one-touch fitting
(LN7) Dia 1/4 one-touch fitting
(LN9) Dia 5/16 one-touch fitting
PORT
Port plug mounting port
(-) None
(A) Port 4(A)
(B) Port 2(B)
(-) None
(A) Port 4(A)
(B) Port 2(B)
MBLOCK
With/Without manifold block
(-) Without manifold block
(M) With manifold block
(MB) With manifold block,built-in back pressure check valve
(-) Without manifold block
(M) With manifold block
(MB) With manifold block,built-in back pressure check valve
CE
CE compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D