Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Royme
Description
SR Ø 31
Bill of material
SR31-125(0)
CODE
-
DO
Hole diameter
31.0 mm
DI
Rod diameter
21.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
PX
Use % of SN
0.000 %
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
490 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
4,55 x 2,80 mm
H
2.800 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D