Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0402 - Roll Ball Screws
Bill of material
SR0402-250R250C7
S
Stroke
180 mm
PN
Position of nut
L1
Screw Shaft Length
200 mm
L2
Screw Shaft Length
250 mm
L
Lead
2
AG
Accuracy grade
Ct7
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D