Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0610 - Roll Ball Screws
Bill of material
SR0610-300R300C10
S
Stroke
225 mm
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
L1
Screw Shaft Length
250 mm
L2
Screw Shaft Length
300 mm
L
Lead
10
AG
Accuracy grade
Ct10
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D