Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR0802.5 - Roll Ball Screws
Bill of material
SR0802.5-400R400C10
S
Stroke
330 mm
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
L1
Screw Shaft Length
350 mm
L2
Screw Shaft Length
400 mm
L
Lead
2.5
AG
Accuracy grade
Ct10
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D