Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SR1002 - Roll Ball Screws
Bill of material
SR1002-400R400C7
S
Stroke
325 mm
PN
Position of nut
L1
Screw Shaft Length
350 mm
L2
Screw Shaft Length
400 mm
L
Lead
2 mm
AG
Accuracy grade
Ct7
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D